Transmissions
Transmissions include a hydraulic pump, a hydraulic motor, and a system of valves, all contained in one housing. Our transmissions include BDU, LDU, and models 7 and 11.
Products shown: 3
BDU transmissions
The BDU transmission features a variable-displacement pump and a fixed-displacement motor. Both the pump and motor have axial piston designs and spherical-nosed pistons. The BDU is available in three transmission sizes, with displacements ranging from 10 cm3 to 21 cm3 [0.37 in3 to 1.28 in3].
LDU transmissions
LDU 20/24 is a U-style hydrostatic transmission with Z-shaft configuration, including a closed-circuit variable displacement piston pump with direct displacement control (DDC) and a fixed motor. LDU 20/24 is specially designed with optimized performance, size, and cost, to fulfill the demand of the mobile applications marketplace, with displacements ranging from 20 cm3 to 24 cm3 [1.22 in3 to 1.46 in3].
Model 7 and 11 transmissions
Our model 7 and 11 transmissions each consist of a variable displacement radial ball piston hydraulic pump, a fixed displacement radial ball piston hydraulic motor and a system of valves, all contained in one housing. They can be used in many different types of applications where variable output speed is a requirement.