Danfoss logo
Transmissions-product-category

Transmissions

To provide compact, low-maintenance solutions that are cost effective and easy to use, a Danfoss transmission includes a hydraulic pump, a hydraulic motor, and a valve system all in one housing.

Features and benefits

  • Highly efficient
  • Compact and easy to use
  • Cost effective
  • Complete hydrostatic transmission solutions

Applications

  • Turf care
  • Small agricultural vehicles
  • Compact utility tractors
  • Snow blowers

Specifications

Model Displacement (cm3) [in3] Max working pressure (bar) [psi] Rated input speed (rpm) Theoretical max output torque (Nm) [lb in]
BDU-10S 10 [0.61] 150 [2,185] 3,000 23.4 [208]
BDU-10L 10 [0.61] 150 [2,185] 3,000 23.4 [208]
BDU-21L 21 [1.28] 150 [2,185] 3,600 49.2 [436]
BDU-21H 21 [1.28] 210 [3,059] 3,600 72.1 [639]
LDU20 20 [1.22] 300 [4,350] 3,400 0.32 [195.2]
LDU24 24 [1.46] 300 [4,350] 3,400 0.38 [234.2]

Products shown: 2