Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Displacement & block type | 32D | 032 cc/rev displacement at maximum angle, Z-shaft, center sectionmounting |
| B: Rotation | R | Clockwise rotation |
| C: Valve plate pump | A | CP6.5 0.8 deg index valve plate |
| D: Control arm position | L | Left side, from input shaft view |
| E: Control arm configuration | A | A: 24mm OD taper key |
| F: Pump shaft configuration (input shaft/PTO shaft) | AB | AB: ANSI 15T, ANSI 19T |
| H: Output shaft configuration | E | E: ANSI 19T |
| J: Centersection configuration | E | E: Dr 12MM, CHG 9.8MM |
| K: Charge pump displacement | N | None |
| L: Charge relief setting | 08 | 08: 8bar |
| M: Bypass valve | N | None |
| N: Check & relief valve (left-hand side viewing from housing) | 34N | High Pressure Relief Valve 345 bar [5000 psi] |
| P: Check & relief valve (right-hand side viewing from housing) | 34N | High Pressure Relief Valve 345 bar [5000 psi] |
| Series | LDU | LDU Product |
| Y: Special hardware feature | NNN | Standard |
| Z: Paint and nametag | BNN | Black Paint, Danfoss Nametag, Standard Layout |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
