Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Displacement & block type | 32U | 032 cc/rev displacement at maximum angle, U-shaft, housing mounting |
| B: Rotation | L | Counter-clockwise rotation |
| C: Valve plate pump | A | CP6.5 0.8 deg index valve plate |
| D: Control arm position | L | Left side, from input shaft view |
| E: Control arm configuration | D | D: Detent |
| F: Pump shaft configuration (input shaft/PTO shaft) | NJ | No feature (Input) / JIS 20x18x1.0 (PTO) |
| H: Output shaft configuration | B | JIS 20x18x1.0 |
| J: Centersection configuration | J | J:DR NONE, CHG NONE, SUCTION F |
| K: Charge pump displacement | 6 | 6: 6cc/rev |
| L: Charge relief setting | 05 | 05: 5bar |
| M: Bypass valve | N | None |
| N: Check & relief valve (left-hand side viewing from housing) | 34N | High Pressure Relief Valve 345 bar [5000 psi] |
| P: Check & relief valve (right-hand side viewing from housing) | 34B | 34B: 345BAR W/ 0.7 ORIFICE X2 |
| Series | LDU | LDU Product |
| Size/Dimensions | 0,01 | |
| Y: Special hardware feature | NNN | Standard |
| Z: Paint and nametag | BAN | Black Paint, Daikin Nametag, Standard Layout |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
