LDU20 u-style transmission

TRANSMISSION LDU20 U-STYLE CW

11113914

Model code: LDU-20D-R-A-R-S-NK-D-B-6-07-N-NNN-34N-ANN-BNN


Tools

Product specifications

Characteristic
Value
Description
A: Displacement & block type20D021 cc/rev displacement at maximum angle, Z-shaft, center sectionmounting
B: RotationRClockwise rotation
C: Valve plate pumpACP6.5 0.8 deg index valve plate
D: Control arm positionRRight side, from input shaft view
E: Control arm configurationS17mm Square
F: Pump shaft configuration (input shaft/PTO shaft)NKNK: NONE W/CHP, 20MM OD KEY
H: Output shaft configurationDD:KEY 20MM OD
J: Centersection configurationBDrain port : On Housing Only, Charge port : 9/16-UNF;
K: Charge pump displacement66: 6cc/rev
L: CHARGE RELIEF SETTING07Charge Pressure Relief Setting 7 bar
M: BYPASS VALVENNone
N: Check & relief valve (left-hand side viewing from housing)NNNNNN: NONE
P: Check & relief valve (right-hand side viewing from housing)34NHigh Pressure Relief Valve 345 bar [5000 psi]
SeriesLDULDU Product
Y: Special hardware featureANNANN: HOUSING w/CHG
Z: Paint and nametagBNNBlack Paint, Danfoss Nametag, Standard Layout

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm