Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Displacement & block type | 20D | 021 cc/rev displacement at maximum angle, Z-shaft, center sectionmounting |
| B: Rotation | L | Counter-clockwise rotation |
| C: Valve plate pump | A | CP6.5 0.8 deg index valve plate |
| D: Control arm position | L | Left side, from input shaft view |
| E: Control arm configuration | S | 17mm Square |
| F: Pump shaft configuration (input shaft/PTO shaft) | KJ | 20mm OD Keyed (Input) / JIS 20x18x1.0 (PTO) |
| H: Output shaft configuration | B | JIS 20x18x1.0 |
| J: Centersection configuration | B | Drain port : On Housing Only, Charge port : 9/16-UNF; |
| K: Charge pump displacement | N | None |
| L: CHARGE RELIEF SETTING | 07 | Charge Pressure Relief Setting 7 bar |
| M: BYPASS VALVE | N | None |
| N: Check & relief valve (left-hand side viewing from housing) | 23N | High Pressure Relief Valve 230 bar [3335 psi] |
| P: Check & relief valve (right-hand side viewing from housing) | 23A | High Pressure Relief Valve 230 bar [3335 psi] w/ 0.85 mm orifice |
| Series | LDU | LDU Product |
| Y: Special hardware feature | NNN | Standard |
| Z: Paint and nametag | NAN | No Paint (corrosion protection), Daikin Logo |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |