TRANSMISSION LDU21C U-STYLE CCW-product-details

TRANSMISSION LDU21C U-STYLE CCW

11254400

Model code: LDU-21C-L-A-R-F-KA-C-D-N-07-N-25N-25B-NNN-BNN


Tools

Product specifications

Characteristic
Value
Description
A: Displacement & block type21C021 cc/rev displacement at maximum angle, Z-shaft, center sectionmounting
B: RotationLCounter-clockwise rotation
C: Valve plate pumpACP6.5 0.8 deg index valve plate
D: Control arm positionRRight side, from input shaft view
E: Control arm configurationFF: 15mm OD w/ 12mm flat
F: Pump shaft configuration (input shaft/PTO shaft)KAKA: KEY 17MM OD, JIS 22T
H: Output shaft configurationCC: JIS 18T 15MM OD
J: Centersection configurationDD: DR 8MM, CHG 6MM X2
K: Charge pump displacementNNone
L: CHARGE RELIEF SETTING07Charge Pressure Relief Setting 7 bar
M: BYPASS VALVENNone
N: Check & relief valve (left-hand side viewing from housing)25NHigh Pressure Relief Valve 250 bar [3625 psi]
P: Check & relief valve (right-hand side viewing from housing)25B25B: 250BAR W/ 0.7MM ORIFICE×2
SeriesLDULDU Product
Y: Special hardware featureNNNStandard
Z: Paint and nametagBNNBlack Paint, Danfoss Nametag, Standard Layout

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm