Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Displacement & block type | 32U | 032 cc/rev displacement at maximum angle, U-shaft, housing mounting |
| B: Rotation | L | Counter-clockwise rotation |
| C: Valve plate pump | A | CP6.5 0.8 deg index valve plate |
| D: Control arm position | R | Right side, from input shaft view |
| E: Control arm configuration | S | 17mm Square |
| F: Pump shaft configuration (input shaft/PTO shaft) | JB | JB: JIS 18T SHORT, NONE W/CP |
| H: Output shaft configuration | F | F: JIS 18T 25MM OD W/ GRV |
| J: Centersection configuration | J | J:DR NONE, CHG NONE, SUCTION F |
| K: Charge pump displacement | 6 | 6: 6cc/rev |
| L: Charge relief setting | 08 | 08: 8bar |
| M: Bypass valve | N | None |
| N: Check & relief valve (left-hand side viewing from housing) | 34N | High Pressure Relief Valve 345 bar [5000 psi] |
| P: Check & relief valve (right-hand side viewing from housing) | 34N | High Pressure Relief Valve 345 bar [5000 psi] |
| Series | LDU | LDU Product |
| Y: Special hardware feature | SNN | SNN: HOUSING W/ SMALL FLANGE |
| Z: Paint and nametag | BNN | Black Paint, Danfoss Nametag, Standard Layout |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
