LDU20 u-style transmission

TRANSMISSION LDU20 U-STYLE CW

83048063

Model code: LDU-20D-R-A-R-S-JJ-J-H-N-07-C-25N-25N-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
A: Displacement & block type20D021 cc/rev displacement at maximum angle, Z-shaft, center sectionmounting
B: RotationRClockwise rotation
C: Valve plate pumpACP6.5 0.8 deg index valve plate
D: Control arm positionRRight side, from input shaft view
E: Control arm configurationS17mm Square
F: Pump shaft configuration (input shaft/PTO shaft)JJJIS 14T (Input) / JIS 14T (PTO)
H: Output shaft configurationJJIS 20x14x1.25
J: Centersection configurationHDrain port : On Housing Only, Charge port : 9/16-UNF w/ Bypass valve Left side;
K: Charge pump displacementNNone
L: CHARGE RELIEF SETTING07Charge Pressure Relief Setting 7 bar
M: BYPASS VALVECBypass valve - left
N: Check & relief valve (left-hand side viewing from housing)25NHigh Pressure Relief Valve 250 bar [3625 psi]
P: Check & relief valve (right-hand side viewing from housing)25NHigh Pressure Relief Valve 250 bar [3625 psi]
SeriesLDULDU Product
Y: Special hardware featureNNNStandard
Z: Paint and nametagNNNNo Paint, Danfoss Nametag, Standard Layout

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm