Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Displacement & block type | 24D | 024 cc/rev displacement at maximum angle, Z-shaft, center sectionmounting |
| B: Rotation | L | Counter-clockwise rotation |
| C: Valve plate pump | A | CP6.5 0.8 deg index valve plate |
| D: Control arm position | L | Left side, from input shaft view |
| E: Control arm configuration | S | 17mm Square |
| F: Pump shaft configuration (input shaft/PTO shaft) | AA | ANSI 16/32-13T (Input) / ANSI 16/32-13T (PTO) |
| H: Output shaft configuration | J | JIS 20x14x1.25 |
| J: Centersection configuration | F | Drain port : 9.8mm, Charge port : 9.8mm w/ Bypass valve Left side |
| K: Charge pump displacement | N | None |
| L: CHARGE RELIEF SETTING | 07 | Charge Pressure Relief Setting 7 bar |
| M: BYPASS VALVE | C | Bypass valve - left |
| N: Check & relief valve (left-hand side viewing from housing) | 17A | High Pressure Relief Valve 175 bar [2538 psi] w/ 0.85 mm orifice |
| P: Check & relief valve (right-hand side viewing from housing) | 21N | High Pressure Relief Valve 210 bar [3045 psi] |
| Series | LDU | LDU Product |
| Y: Special hardware feature | NNN | Standard |
| Z: Paint and nametag | NNN | No Paint, Danfoss Nametag, Standard Layout |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |