Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | DC | Detachable clevis |
| Rod seal | P | PolyPak |
| Piston seal | D | Low friction PolyPak |
| Port type | S | SAE port |
| Port size | SAE#6 | SAE#6 |
| Head Port Location | 2 | Head port location 2 |
| Cap Port Location | 2 | Cap port location 2 |
| Cushion location | N | Non-cushioned |
| Customer part number | 238X6162 | |
| First rod end type | 4 | Female |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5DC-2.00X23.00-N-1.38-4-S-P- | |
| Model Code 2 | D-2-2-HA016H | |
| Net stroke length | 23.00 | 23.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 29.625 | |
| Product length mm | 752.475 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 302100246-2 | 302100246-2 |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 1500 | |
| Working pressure | 1500 |
