Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | C | 1.50 inch |
| Mounting style | 10 | Cap fixed clevis |
| Rod material | A | Non case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.375 | NPTF-0.375 |
| Cushion location | 4 | Cushion head 4 cap 4 |
| Customer end thread length | 1.125 | 1.125 |
| Customer end thread size | .500-20 | .500-20 |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | X | Custom rod end |
| Gross stroke | 5.00 | 5.00 inch |
| Model Code 1 | RE10CCXN1K405000-HB015L | |
| Paint specification | 7468-20 | Standard vickers blue alkyd enamel |
| Port location | K | Head 1 cap 1 |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 11.230 | |
| Product length mm | 285.242 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Rod end flats | 2 | 2 flats |
| Seal type | N | Normal |
| Series | RE | RE series- Pneumatic 250 Psi |
| Test pressure PSI | 100 | |
| Working pressure psi | 250 | |
| Working stroke | 5.00 |