![Heavy-duty large-bore tie-rod cylinders - G series-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F238524%2FID443036169423-0101.jpg&w=3840&q=75)
Heavy-duty large-bore tie-rod cylinders - G series
Created with ultra-heavy-duty materials and smart design features, G series cylinders are made for optimal performance and longevity. Our standard bore size ranges from 254 mm to 762 mm [10 in to 30 in], and we offer stroke lengths up to 7,620 mm [300 in].
Features and benefits
- Created with ultra-heavy-duty materials and smart design features
- Easy and affordable to service
- High-yield-strength tubes and pistons
- Steel heads and caps
- Custom sizing available
Applications
- Civil engineering
- Marine
- Testing and simulation
- Hydraulic presses
- Valve/gate actuation
- Primary metals
Explore our configuration tool for the Hydro-Line HG and Vickers by Danfoss VG series.
Products shown: 0