Heavy-duty tie-rod ISO 6149 metric cylinders - IHM and TV series
Danfoss heavy-duty tie-rod ISO 6149 metric IHM series and TV series cylinders are crafted with durable gray iron bearings for long-lasting strength and performance. Special wear bands eliminate metal-to-metal contact to further extend cylinder life and to increase load-carrying capability.
Features and benefits
- Meet ISO industry standards
- Crafted with durable gray iron bearings
- Fully adjustable cushioning system to optimize deceleration
- Captive cushion screws prevent accidental removal while still allowing easy adjustment
- Full range of ports for piping flexibility
- Special wear bands eliminate metal-to-metal contact
- Case-hardened, chrome-plated piston rod
Applications
- Plastics
- Rubber molding equipment
- Machine tool
- Entertainment
- Primary metals
Products shown: 0