Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Brand | DANFOSS | Danfoss |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 33.020 | |
| Product length mm | 838.708 | |
| Product width in | 4.630 | |
| Product width mm | 117.602 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
