Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 1.50 | 1.50 inch |
| Mounting style | G | Head rectangular |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | R | Cast iron rings |
| Port Type | X | Custom port |
| Port Size | SAE#8 | SAE#8 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Customer part number | 5257401 | |
| First rod end type | 10 | Male, for rod end coupling |
| Model Code 1 | N5G-1.50X2.83-B-1.00-10-X-H-R- | |
| Model Code 2 | 1-1-HA0002 | |
| Net stroke length | 2.83 | 2.83 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 8.930 | |
| Product length mm | 226.822 | |
| Product width in | 4.250 | |
| Product width mm | 107.950 | |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |
