Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 5.00 | 5.00 inch |
| Mounting style | G | Head rectangular |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | R | Cast iron rings |
| Port Type | S | SAE port |
| Port Size | SAE#24 | SAE#24 |
| Head Port Location | 3 | Head port location 3 |
| Cap Port Location | X | Custom cap port location |
| Cushion location | N | Non-cushioned |
| Customer part number | 5079133-1 | |
| First rod end type | 10M | Grooved end modified |
| Model Code 1 | N5G-5.00X52.95-N-3.50-10M-S-H- | |
| Model Code 2 | R-3-X-HA029J | |
| Net stroke length | 52.95 | 52.95 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 63.200 | |
| Product length mm | 1605.280 | |
| Product width in | 9.750 | |
| Product width mm | 247.650 | |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |