NZ10DHXN7KW10000-HB103UC
HB103UC
ToolsHB103UC Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Bore Diameter | 2.00 inch |
| Mounting style | Cap fixed clevis |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 14.940 |
| Product length mm | 379.476 |
| Product width in | 2.500 |
| Product width mm | 63.500 |