R series medium-duty tie-rod NFPA cylinders
Danfoss hydraulic tie-rod medium-duty NFPA cylinders offer maximal bearing support and wear resistance thanks to the unitized pilot-fitted rod bearing. To provide the perfect fit for your project, we offer the R series cylinders in 19 different mounting styles and with bore sizes from 2.5 cm to 51 cm [1 in to 20 in].
Features and benefits
- Maximum bearing support and wear resistance
- Removable unitized pilot-fitted rod bearing
- 19 different mounting styles
- Bore sizes from 2.5 cm to 51 cm [1 in to 20 in]
- Designed for safety and reliability
- Fully adjustable cushioning system and captive cushion screws
- Chrome-plated steel body tube
Applications
- Machine tool
- Metal forming equipment
- Rubber and plastic molding equipment
- Packaging equipment
- Material handling
Explore our configuration tools for the Hydro-Line R5/HR5 and Vickers by Danfoss RE/RF series.