W series heavy-duty industrial welded cylinders
Ideal for the toughest jobs, our welded cylinders are engineered with high-yield-strength steel and a special end-cap welding process to keep systems operating reliably. Featuring an advanced sealing technology that virtually eliminates leaks, welded cylinders also don't have tie rods to collect dirt and debris.
Features
- Engineered with high-yield-strength steel and a special end-cap welding process
- Robust up to 207 bar [3,000 psi]
- Additional options such as electronic switches, rod coatings, and stop tubes
- One-piece piloted cast iron piston
- Standard bore sizes of 38 mm to 203 mm [1.5 in to 8 in] and larger sizes available
- Stroke length up to 6,096 mm [240 in]
Benefits
- No tie rods to collect dirt and debris
- Can be customized
- Advanced sealing technology that eliminates leaks
- Mechanically loaded piston seals and innovative rod seals prevent seal leakage
- Configurable port-in-cap design
- Easily configured with a wide variety of sizes, mounting options, and coatings
- A steel port boss creates a full-thread, pressure-tight porting connection
Applications
- Balers
- Waste processing
- Material handling
- Oil and gas
- Wind turbine (blade pitch axis control)
Explore our configuration tool for the Danfoss WH series.