XL custom cylinders
Danfoss' XL series hydraulic cylinders provide customized, super-sized solutions for even the most brutal applications. From design and testing to implementation and servicing, our unmatched service has benefitted many industries including offshore oil exploration, construction, mining, and hydropower.
Features and benefits
- Reliable, long-lasting solutions
- Customized, super-sized options
- Outstanding service
- Best-in-class materials and features
- Many piston rod coating options
- Stroke length up to 20 m [750 in]
- Certifications include ABS, ASME, DNV, and Lloyd’s Register
Applications
- Oil and gas
- Marine
- Hydropower and civil engineering
- Mining and bulk material handling
- Heavy industry