Hydraulic cylinders
You can depend on Danfoss hydraulic cylinders to maintain top performance even when doing the toughest jobs under the harshest conditions. Our cylinders are designed for offshore drilling rigs, steel mills, bridges, hydropower gates, and many other industrial applications.
Features and benefits
- Customizable for sizes and features
- Reinforced and made from durable materials
- Advanced seals
- Close tolerances
- Wear-minimizing designs
- Wide range of bore sizes and stroke lengths
Applications
- Oil and gas
- Discrete manufacturing
- Machine tool
- Mining and bulk material handling
- Processing
- Entertainment
- Alternative energy
Products shown: 9
Electrohydraulic cylinders - EH series
Danfoss electrohydraulic cylinders (EH series) simplify your supply chain by combining a high-performance cylinder, a precision feedback transducer, and a control valve mounted in a single package. For advanced closed-loop motion control, Danfoss valves can be mounted onto the configured cylinder and adjusted to your precise specifications.
Heavy-duty industrial welded cylinders - W series
Ideal for the toughest jobs, our welded cylinders are engineered with high-yield-strength steel and a special end-cap welding process to keep systems operating reliably. Featuring an advanced sealing technology that virtually eliminates leaks, welded cylinders also don't have tie rods to collect dirt and debris.
Heavy-duty large-bore tie-rod cylinders - G series
Created with ultra-heavy-duty materials and smart design features, G series cylinders are made for optimal performance and longevity. Our standard bore size ranges from 254 mm to 762 mm [10 in to 30 in], and we offer stroke lengths up to 7,620 mm [300 in].
Heavy-duty tie-rod ISO 6149 metric cylinders - IHM and TV series
Danfoss heavy-duty tie-rod ISO 6149 metric IHM series and TV series cylinders are crafted with durable gray iron bearings for long-lasting strength and performance. Special wear bands eliminate metal-to-metal contact to further extend cylinder life and increase load-carrying capability.
Heavy-duty tie-rod NFPA cylinders - N series
Improve the performance and safety of your hydraulic systems with our complete line of heavy-duty tie-rod NFPA cylinders. For maximum reliability and long life, N series cylinders are engineered to withstand extreme environmental conditions and constant use.
Medium-duty tie-rod NFPA cylinders - R series
Danfoss hydraulic tie-rod medium-duty NFPA cylinders offer maximal bearing support and wear resistance thanks to the unitized pilot-fitted rod bearing. To provide the perfect fit for your project, we offer the R series cylinders in 19 different mounting styles and with bore sizes from 2.5 cm to 51 cm [1 in to 20 in].
XL custom cylinders
Danfoss' XL series hydraulic cylinders provide customized, super-sized solutions for even the most brutal applications. From design and testing to implementation and servicing, our unmatched service has benefitted many industries including offshore oil exploration, construction, mining, and hydropower.