Danfoss logo
ePowerpack-product-category

ePowerpack

The ePowerpack is part of the Danfoss low-voltage electrification portfolio. Consisting of a high-performance interior permanent magnet motor and a high-power, air-cooled converter with a full-feature digital signal processor, it is designed for maximal efficiency and compactness. Variants include optional gear pumps with power settings that can be changed using software.

Features and benefits 

  • Competitive size makes for easy installation  
  • Integrated structure provides up to 93% efficiency  
  • IP67 rating  
  • Embedded with SAE flange for quick coupling  
  • Motor speed control via CANbus signal  
  • Configurable CANbus and Power Map curve  
  • Low energy consumption and environmentally friendly 

Applications 

  • Scissor lift 
  • Boom lift  
  • Hydraulic station 

Specifications 

Item

Value

Motor rated power (S2-60min)

2,500 W

Motor rated power (S3-55%)

3,500 W

Inverter power supply

24 VDC 

Inverter power supply range

16.8 to 33 VDC 

Working mode

Speed

Cooling system

Air

For more information, see data sheet.