Charging
The ED3 offers fast, easy access to charging power, delivering 43 kilowatts, the highest AC charging power available. This allows heavy-duty electric vehicles to be charged overnight using readily available AC power outlets, facilitating quick deployment while minimizing charging infrastructure costs.
Features and benefits
- Three-in-one function: AC charger with both AC/DC ePTO
- 44 kW charging power to battery and 44 kW of ePTO power (AC or DC) to auxiliary functions
- Support wide range of global grid-voltages
andAC microgrid for plug-in function in the field (remote) - MD / HD trucks and off-highway application
- DC ePTO with 44 kW for mechanical/hydraulic PTOs
- Flexible to support different applications
, compact design, and low weight - Galvanically isolated ePTO with full HV battery protection
Applications
- Agriculture
- Construction
- Forestry
- Material handling
- Mining
- Stationary equipment
- Transportation