HV inverters-product-category

HV inverters

To power motors or other devices, high-voltage inverters convert direct current (DC) from batteries or generators to alternating current (AC). With nominal DC voltage up to 1 kV and maximum power up to 300 kW each, our inverters support a variety of applications including traction drives, grid connections, and island grids.

Features and benefits

  • 500 VAC and 690 VAC inverters support wide voltage range
  • Highly efficient, compact, and only 15 kg
  • High enclosure class IP67 to resist moisture and dust
  • Liquid-cooled with plain water or water/glycol mixture
  • Robust design to withstand high levels of mechanical vibration and shock
  • Designed especially for highly cyclical loads typical in heavy mobile work machines
  • Best-in-class 56kW per liter power density and no additional hardware required
  • +BC control option enables the EC-C1200-450 to function as a brake chopper

 

Applications

  • Wheel loader
  • Excavator
  • Horizontal drill
  • Tractor
  • Stationary material handler
  • Variable-speed generator set
  • Marine vessel
  • Winches

 

Specifications

  • DC voltage up to 850 VDC
  • Power range 90 kVA to 300 kVA
  • Max. continuous current 350 Arms
  • Software package +MC