Danfoss logo
Electric systems-product-category

Electric systems

Our electric system solutions are optimized and packaged for use in specific vehicle functions. They are fully tested and validated to ensure compatibility with the design and configuration of your application.

Features and benefits

  • Increased power density
  • Peak efficiency up to 95%
  • Compact packaging size
  • Easy installation
  • Low energy consumption and environmentally sound

Applications

  • Fire trucks
  • eBuses
  • Scissor lift
  • Boom lift
  • Hydraulic station
  • Cranes
  • Dump trucks

Product types shown: 4

  • eDrive category image

    eDrive

    Designed to provide a superior driving experience in low-voltage applications running between 0.5 kW and 5 kW, the compact eDrive consists of a high-power, air-cooled, two-in-one electric inverter and two interior permanent magnet electric motors integrated with high-performance gearboxes.

  • eHydraulic power module category image

    eHydraulic power module

    The extremely compact eHydraulic power module is validated for hydraulic pumps, and as a full sub-system supplier, we've designed it for ease of integration. Our global production and engineering teams are ready today to support the use of this solution in your machines.

  • ePowerpack category image

    ePowerpack

    The ePowerpack is part of the Danfoss low-voltage electrification portfolio. Consisting of a high-performance interior permanent magnet motor and a high-power, air-cooled converter with a full-feature digital signal processor, it is designed for maximal efficiency and compactness. Variants include optional gear pumps with power settings that can be changed using software.

  • eTraction system category image

    eTraction system

    Consisting of an electric motor paired with a traction inverter, the durable eTraction system provides more than 95% system efficiency and was specifically designed for heavy-duty commercial electric vehicle applications. It provides the highest continuous power and torque in its class, and its scalable design future-proofs diverse EV/HEV/PHEV platforms while ensuring functional safety. It pairs with various transmissions and integrates into eAxles to optimize drive train efficiency, increase vehicle range, and minimize total cost of ownership.