Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 1 | Black |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 8 | Damping dual mini pedal cast iron |
| Damping option | 1 | Standard speed with orifice 0.9[0.035] |
| Design code | A | A |
| Foot plate option | 0 | No foot plate |
| Identification | L | SDLG |
| Installation | 1 | Standard |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Operating type torque | J | Spring return with torque 4.34Nm[3.20lbf ft]@starting 8.32Nm[6.13lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A89 | A type 89, 6.5bar[94.2]/25.5bar[369.8] stroke 0.7mm[0.027]/3.2mm[0.12]/2.7mm[0.10] |
| Output pressure port 3 4 | A89 | A type 89, 6.5bar[94.2]/25.5bar[369.8] stroke 0.7mm[0.027]/3.2mm[0.12]/2.7mm[0.10] |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product height in | 7.160 | |
| Product height mm | 181.864 | |
| Product length in | 5.900 | |
| Product length mm | 149.860 | |
| Product Series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Special_features | 00 | No |