Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 0 | No |
| Configuration and body type | 6 | Single pedal alluminum alloy |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 6 | Steelplate single pedal without rubber cover, available for body code 4,single cast iron |
| Identification | 0 | No |
| Installation | 6 | 130[5.118] x 2-11[0.433] dia for Body type #6 |
| Operating type torque | A | Spring return with torque 3.90Nm[2.87lbf ft]@starting 5.47Nm[4.03lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | AB7 | AB7, 1.0[14.5]/13.0bar[188.5] Stroke 1[0.039]/4.8[0.189]/5.5[0.216] |
| Output pressure port 3 4 | 000 | Not applicable |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product Series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 02 | Ports(P,T,1,2) on bottom side |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |