Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | R | Right hand |
| Application | EXCAVATOR | Excavator |
| Auxiliaryvalve | 0 | No |
| Boots option | 6 | Standard body mounting type PCD113[4.448] for C D E grip |
| Brand | DANFOSS | Danfoss |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | B | JIS D5403 CA104 2EA terminal end male |
| Electrical connector 2 | B | JIS D5403 CA104 2EA terminal end male |
| Electrical connector 3 | B | JIS D5403 CA104 2EA terminal end male |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 08 | C type multiple button grip 23degree bar length 88[3.464] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Max_flow_rate_GPM | 5.283 | |
| Max_flow_rate_LPM | 20 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A52 | A type 52, 5.0bar[72.5]/27.0bar[391.6] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A53 | A type 53, 5.0bar[72.5]/27.0bar[391.6] stroke 1.0mm[0.039]/8.0mm[0.31]/7.5mm[0.29] |
| Port thread and sealing | 1 | BSPP G3/8 O-ring 15degree pocket sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | C30 | C grip front three buttons |
| Wire harness hole | 1 | 6[0.236] bushing hole |