Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Perpendicular |
| Auxiliaryvalve | No |
| Boots option | Standard body mounting type PCD113[4.448] hole for D E grip |
| Bundle of wire harness | Not applicable |
| Design code | A |
| Detent option 1 | Not applicable |
| Detent option 2 | Not applicable |
| Electrical connector 1 | No connector |
| Electrical connector 2 | No connector |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | D type multiple function grip 0degree bar length 69[2.716] |
| Hose fitting | No fitting |
| Identification | No |
| Installation | PCD100[3.937]x113[4.448] with 7[0.275] slot |
| Operating type and torque | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | B TYPE 34 4.5bar [65.2psi] / 14.5bar[210.3psi] stroke 1mm[0.039]/ 8mm[0.314] |
| Output pressure 2 and 4 port | B TYPE 34 4.5bar [65.2psi] / 14.5bar[210.3psi] stroke 1mm[0.039]/8mm[0.3 |
| Port thread and sealing | BSPP G1/4 15degree Oring 15degree pocket sealing |
| Product series | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | Standard AL |
| Special marks on the grip | Not applicable |
| Special_features | No |
| Switch options 1 | Not applicable |
| Switch options 2 | D grip no button |
| Wire harness hole | 6[0.236] bushing hole with 5[0.196] slot center position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |