Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Left hand |
| Auxiliaryvalve | No |
| Boots option | Not applicable |
| Bundle of wire harness | One bundle |
| Design code | A |
| Detent option 1 | Not applicable |
| Detent option 2 | Not applicable |
| Electrical connector 1 | DT04-08PA receptacle assy |
| Electrical connector 2 | No connector |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | D type multiple function grip 19degree bar length 57[2.244] |
| Hose fitting | No fitting |
| Identification | No |
| Installation | PCD100[3.937]x115[4.527] with 7[0.275]slot |
| Operating type and torque | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A type 18, 6.5bar[94.2]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A type 20, 6.5bar[94.2]/25.0bar[362.5] stroke 1.0mm[0.039]/9.0mm[0.35]/8.5mm[0.33] |
| Port thread and sealing | BSPP G3/8, P port G1/4 15degree O-ring 15dgree pocket sealing |
| Product series | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | Standard AL |
| Special marks on the grip | DAEDONG SSL(LH) SYMBOL CODE FOR 12044285 |
| Special_features | No |
| Switch options 1 | Not applicable |
| Switch options 2 | D grip front three buttons and rear one button |
| Wire harness hole | 6[0.236] bushing hole with 5[0.196] slot center position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |