Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | P | Perpendicular |
| Auxiliaryvalve | 0 | No |
| Boots option | 8 | Standard body mounting type PCD113[4.448] for B grip |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | I | DT04-2P-E004 receptacle assy |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 17 | B type 0deg bar 60[2.362] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 6 | PCD100[3.937]x115[4.527] with 7[0.275]slot |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A70 | A type 70, 5.0bar[72.5]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A70 | A type 70, 5.0bar[72.5]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Port thread and sealing | 4 | BSPP G1/4 (ISO 1179-1) O-riing flat face sealing |
| Product series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 3 | Small AL 89[3.503] diameter |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | B10 | B grip front one button |
| Wire harness hole | 4 | 6[0.236] bushing hole with 7[0.275] slot |