DHRCJ hydraulic joysticks
Danfoss Hydraulic Remote Control Joysticks are double-function valves that provide proportional control by disrupting a constant-pressure feed. They are typically used to activate a pair of spools, one associated with each axis.
Features and benefits
- Many grip, body, switch, and pressure options
- Excellent control thanks to good linearity, low leakage, and low hysteresis
- Robust designs and high-quality materials that ensure reliability
- Ergonomic construction that increases productivity
Applications
- Backhoe loader
- Excavator
- Forklift
- Skid steer
- Special vehicles
- Truck crane
- Wheel loader
Specifications
Product | Max inlet pressure (bar) [psi] | Max back pressure (bar) [psi] | Rated flow (l/min) [US gal/min] |
DHRCJ | 70 [1,015] | 3 [43] | 20 [5.3] |
DHRCD | 50 [725] | 3 [43] | 10 each [2.6 each] |
DHRCP double | 100 [1,450] | 3 [43] | 20 [5.3] |
DHRCP single | 100 [1,450] | 3 [43] | 10 [2.6] |
DHRCP push only | 50 [725] | 3 [43] | 10 [2.6] |
DHRCP mini | 70 [1,015] | 3 [43] | 20 [5.3] |