Danfoss logo
DHRCJ hydraulic joysticks-product-category

DHRCJ hydraulic joysticks

Danfoss Hydraulic Remote Control Joysticks are double-function valves that provide proportional control by disrupting a constant-pressure feed. They are typically used to activate a pair of spools, one associated with each axis.

Features and benefits

  • Many grip, body, switch, and pressure options
  • Excellent controlthanks to good linearity, low leakage, and low hysteresis 
  • Robust designs and high-qualitymaterials that ensure reliability
  • Ergonomic construction that increases productivity

Applications

  • Backhoe loader
  • Excavator
  • Forklift
  • Skid steer
  • Special vehicles
  • Truck crane
  • Wheel loader

For certificates and 2D/3D drawings, please go to the Products tab. Find your product in the list, click on its image to bring up product details, then see the respective Documents and Visuals tabs.

Specifications

ProductMax inlet pressure (bar) [psi]Max back pressure (bar) [psi]Rated flow (l/min) [US gal/min]
DHRCJ70 [1,015]3 [43]20 [5.3]
DHRCD50 [725]3 [43]10 each [2.6 each]
DHRCP double100 [1,450]3 [43]20 [5.3]
DHRCP single100 [1,450]3 [43]10 [2.6]
DHRCP push only50 [725]3 [43]10 [2.6]
DHRCP mini70 [1,015]3 [43]20 [5.3]