JS1000 Joystick Progrip

JS1000 JOYSTICK

11021413

Model code: JS1000-XY-CAJ-S-J33-UPRO-R-YYPNNNNN-GNNN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY:Bi-directional
C: OutputCAJCAJ: CAN, SAE J1939 protocol
D: Centering springSS: Standard
E: CANJ33J33: Note ID 33 (right grip)
F1: MountingUU: Top m., with alu. Plate
F2: HandlePROPRO: Straight grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateYY: Yellow push button
H2: Defining of front plateYY: Yellow push button
H3: Defining of front platePP: Roller from 3 to 4
H4: Defining of front plateNN: No button
H5: Defining of front plateNN: No button
H6: Defining of back sideNN: No button
H7: Defining of back sideNN: No button
H8: Defining of back sideNN: No button
J1: Grip colorGG: Grey grip & front
J2: RingNN: No raiserring
J3: Mounting kit/ cableNN: No kit or connector
J4: Software or settingsNN: Standard (5% dead band)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm