HMR CAN rotary devices-product-category

HMR CAN rotary devices

Like all products in the PLUS+1® family, the HMR CAN is designed for demanding conditions. Its IP 66 and IP 67 ratings make it suitable for installation in open or enclosed cabs.

Features and benefits

  • Efficient screen navigation
  • Intuitive button control for machine functions
  • Ergonomic design with optional hand rest
  • Five-finger control allows blind device operation
  • RGB LEDs and adjustable back lighting
  • Rugged IP 66 and IP 67 ratings
  • Suitable for open or enclosed cabs

Applications

  • Agriculture
  • Construction  
  • Forestry
  • Heavy machinery  
  • Marine  
  • Material handling

For certificates and 2D/3D drawings, please go to the Products tab. Find your product in the list, click on its image to bring up product details, then see the respective Documents and Visuals tabs.

Dimensions in mm [in]