HMR CAN rotary devices
Like all products in the PLUS+1® family, the HMR CAN is designed for demanding conditions. Its IP 66 and IP 67 ratings make it suitable for installation in open or enclosed cabs.
Features and benefits
- Efficient screen navigation
- Intuitive button control for machine functions
- Ergonomic design with optional hand rest
- Five-finger control allows blind device operation
- RGB LEDs and adjustable back lighting
- Rugged IP 66 and IP 67 ratings
- Suitable for open or enclosed cabs