Danfoss logo
HMR CAN rotary devices-product-category

HMR CAN rotary devices

Like all products in the PLUS+1® family, the HMR CAN is designed for demanding conditions. Its IP 66 and IP 67 ratings make it suitable for installation in open or enclosed cabs.

Features and benefits 

  • Efficient screen navigation 
  • Intuitive button control for machine functions 
  • Ergonomic design with optional hand rest 
  • Five-finger control allows blind device operation 
  • RGB LEDs and adjustable back lighting 
  • Rugged IP 66 and IP 67 ratings 
  • Suitable for open or enclosed cabs 

Dimensions in mm [in]

Screenshot 2023 06 14 3.29.38 Pm