Brass and other adapters-product-category

Brass and other adapters

Our durable, corrosion-resistant brass adapters are precision machined and SAE approved for a wide variety of applications from air brakes to hydraulic and pneumatic systems.

Features and benefits

  • Precision machining
  • SAE approved
  • Manufactured from durable UNS C36000 brass
  • Outstanding corrosion resistance
  • Suitable for a variety of applications from air brakes to hydraulic and pneumatic systems
  • Large, uniform wrench pad areas have standard dimensions
  • Easy assembly and disassembly using standard open-end wrenches

Products include:

  • Air brake
  • Drain cocks
  • Molded tube compression
  • Plastic tubing
  • Pipe
  • Polyline flareless
  • SAE 45° flare
  • Self-align
  • Valves