Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-31995 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 2 | -2 |
| Finish plating | Zinc plating |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789364166 |