Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2087-32-32S |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.7 |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2087 |
| Thread sealant | Yes |
| Thread size 1 | 2-11 1/2 NPTF |
| Thread size 2 | 2-11 1/2 NPTF |
