Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5IW-18-10FASV |
| End size 1 | -18 |
| End size 2 | -10 |
| End Type 1 | Banjo DIN 7642 Form B, light duty |
| End type 2 | Female braze |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 5IW-FA |
| Thread sealant | No |