Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Steel adapters
7629X20
O-Ring BUNA-N
7629X20
Catalog item:
7629X20
Where to buy
Export PDF
Tools
Add to comparison
7629X20
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Catalog Item
7629X20
Durometer
90
Item type
O-Ring
Product height in
1.711
Product height mm
43.459
Product length in
0.118
Product length mm
2.997
Product width in
1.711
Product width mm
43.459