Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3568-12-186 |
| End size 1 | -12 |
| End Type 1 | Male inverted flare |
| Finish plating | Oil |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FC3568 |
| Thread sealant | No |