Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | MB7629X6 |
| Durometer | 90 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Item type | O-Ring |
| Product height in | 0.755 |
| Product height mm | 19.177 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.755 |
| Product width mm | 19.177 |
| Thickness IN | 0.100 |
| Thickness MM | 2.540 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427439 |
