Adapters and swivel joints
You can rely on our durable, corrosion-resistant adapters to provide leak-free connections in all your fluid transfer systems. We offer a complete system of products designed to work together to provide higher operating pressures, more configurations, and superior performance.
Features and benefits
- Dura-Kote plating option for superior corrosion resistance
- Design flexibility with thousands of styles to choose from
- Operating pressures above SAE standards
- Precision machining
- Carbon steel, stainless steel, and brass options
- Wide variety of sizes
Applications
- Mining
- Oil and gas
- Renewable energy
Products shown: 3
Steel adapters
Our steel adapters come standard with Dura-Kote™ plating, which provides up to 1,000 hours of corrosion resistance for longer life, lower replacement costs, and improved appearance. This enhanced protection also increases productivity by preventing leaks and downtime. Our complete adapter catalog also features our threadless Snap-To-Connect products that provide simple, leak-free connections.
Swivel joints
Our robust swivel joints are ready to perform in virtually any dynamic hydraulic system. Available with a broad range of end configurations, these compact joints eliminate the need for adapters and tubing in tight spaces, and they can be used to eliminate problems caused by rotation and hose twisting.