Flexmaster sleeve
GM90010-40
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | GM90010-40 |
| Inside diameter (inch) | 67.00 |
| Inside diameter (mm) | 67.00 |
| Outside diameter (inch) | 70.00 |
| Outside diameter (mm) | 70.00 |
| Size | -40 |
| Sub brand | Flexmaster |
| Tube material | Nitrile (NBR) |