Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GM90209-48 |
| Durometer | 80 |
| Inside diameter IN | 3.150 |
| Inside diameter MM | 80.010 |
| Item type | Seal |
| Outside diameter IN | 4.205 |
| Outside diameter MM | 106.807 |
| Product height in | 4.205 |
| Product height mm | 106.807 |
| Product length in | 1.182 |
| Product length mm | 30.023 |
| Product material | Viton |
| Product width in | 4.205 |
| Product width mm | 106.807 |
| Thickness IN | 1.050 |
| Thickness MM | 26.670 |