Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GM90210-090 |
| Durometer | 75 |
| Inside diameter IN | 3.544 |
| Inside diameter MM | 90.018 |
| Item type | O-Ring |
| Outside diameter IN | 4.708 |
| Outside diameter MM | 119.583 |
| Product color finish | Black |
| Product height in | 4.708 |
| Product height mm | 119.583 |
| Product length in | 1.182 |
| Product length mm | 30.023 |
| Product material | Buna-N (nitrile) |
| Product width in | 4.708 |
| Product width mm | 119.583 |
| Thickness IN | 0.583 |
| Thickness MM | 14.808 |
