Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GM90210-56 |
| Durometer | 75 |
| Inside diameter IN | 4.000 |
| Inside diameter MM | 101.600 |
| Item type | O-Ring |
| Outside diameter IN | 5.208 |
| Outside diameter MM | 132.283 |
| Product color finish | Black |
| Product height in | 5.208 |
| Product height mm | 132.283 |
| Product length in | 1.182 |
| Product length mm | 30.023 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.208 |
| Product width mm | 132.283 |
| Thickness IN | 0.605 |
| Thickness MM | 15.367 |
